Mini-Circuits’ RC4DAT-6G-95 USB/Ethernet controlled programmable attenuator provides four channels in one compact device with synchronized or independent control from a single interface. This model provides added capability and convenience for a wide range of multi-channel test applications such as MIMO testing, handover system evaluation and more. The attenuator supports applications from 1 to 6000 MHz with an attenuation range from 0 to 95 dB in 0.25 dB steps. It provides excellent attenuation accuracy of ±0.4 dB and fast attenuation transition time of just 650ns. USB control allows easy control from any Windows® or Linux® computer, while Ethernet control (HTTP and Telnet protocols) allows easy remote control and setup flexibility.

Mini-Circuits’ user-friendly GUI software (included) provides point-and-click control of each of the four channels for synchronized or independent attenuation settings. Sweep and hop attenuation levels and even save and recall your own configuration settings with specific attenuation patterns for R&D and production testing. DLLs for 32- and 64-bit systems and complete programming instructions for Windows and Linux environments are also included, allowing the same capabilities through your native test software. The device comes supplied with a 2.6 ft. USB cable, AC/DC 5V power adapter, software installation CD, and everything you need to use it right out of the box – just plug and play!

The RC4DAT-6G-95 is available off the shelf for a great value. Place your order online today for delivery as soon as tomorrow!

%d bloggers like this: