Mini-Circuits has expanded our popular BW-K series of 40 GHz coaxial precision fixed attenuators with 4 new models to give you a wider selection of attenuation values. The series now includes models with attenuation values of 1, 2, 3, 4, 5, 6, 10 and 20 dB, all with 2W power handling, 1.2:1 VSWR, and outstanding attenuation flatness from DC to 40 GHz. The attenuators feature 2.92mm male-to-female connectors allowing connection with SMA, K and 3.55mm connector types, and passivated stainless steel connector construction withstands harsh environmental conditions for high reliability and a long life of use. They’re an ideal solution for a wide variety of applications including matching, instrumentation and more!

Mini-Circuits’ BW-Series of ultra-wideband precision fixed attenuators is available. Place your order online today for delivery as soon as tomorrow!

%d bloggers like this: