Mini-Circuits’ RF and microwave energy portfolio offers industry-leading flexibility and scalability, enabling users to configure building-block components for their system needs with plug-and-play ease of use.

The ZHL-2425-250X+ solid-state power amplifier combined with the ISC-2425-25+ signal generator controller serves as a complete energy source with precise frequency and power control from 2.4 to 2.5 GHz up to 300W at saturation. With the addition of the SPL-2G42G50W4+ 4-way splitter with phase and amplitude control, and the COM-2G42G51K0+ high-power combiner, users can operate up to 4x 250 W paths from a single interface and recombine those signals to build a single, 1.2 kW source.

The same hardware can be integrated into standard 19″ rack-mount housing as a turnkey solution with a self-contained power supply and cooling. Additional amplifier stages may be added for output signals up to 6 kW.

Explore Mini-Circuits RF/Microwave Energy Portfolio:
https://www.minicircuits.com/ads/RF-and-Microwave-Energy.html

%d bloggers like this: