4 to 71 GHz

MMIC Multipliers

Industry Leading Wideband Performance & Value

Mini-Circuits’ CY-series of MMIC doublers and triplers is growing in selection and popularity as more customers put these products to work in everything from test instrumentation to 5G MIMO systems, radar and more. Now with output frequencies up to 45 GHz in QFN-style packages and 72 GHz in bare die format available off the shelf, they support an even wider range of applications with exceptional RF performance for the best value in the industry.

Key Features:

  • Wide output frequency ranges up to 72 GHz
  • X2 & X3 multiplication factors
  • Excellent conversion loss & harmonic suppression
  • 3×3 & 4x4mm QFN-style packages
  • Bare die in gel packs, partial & full wafers
  • Market-leading value

CATALOG MODELS

MMIC Multipliers (Packaged)

Model NameDescriptionF LowF High
CY3-453+MMIC Tripler, +12 to +17 dBm Input Power, 4x4mm QFN, 50Ω20 GHz45 GHz
CY2-44+MMIC Doubler, +12 to +18 dBm Input Power, 3x3mm QFN, 50Ω12.4 GHz40 GHz
CY2-283+MMIC Doubler, +12 to +18 dBm Input Power, 3x3mm QFN, 50Ω7 GHz28 GHz
CY3-223+MMIC Tripler, +12 to +18 dBm Input Power, 4x4mm QFN, 50Ω10 GHz22 GHz
CY2-143+MMIC Doubler, +12 to +18 dBm Input Power, 4x4mm QFN, 50Ω4 GHz14 GHz

MMIC Multipliers (Die)

Model NameDescriptionF LowF High
CY3-723-D+MMIC Tripler, +12 to +19 dBm Input Power, 50Ω40 GHz72 GHz
CY3-64-D+MMIC Tripler Die, +12 to +19 dBm Input Power, 50Ω30 GHz60 GHz
CY3-453-D+MMIC Tripler Die, +15 to +17 dBm Input Power, 50Ω20 GHz45 GHz
CY2-44-D+MMIC Doubler Die, +12 to +18 dBm Input Power, 50Ω14 GHz40 GHz
CY2-283-D+MMIC Doubler Die, +12 to +18 dBm Input Power, 50Ω7 GHz28 GHz
CY3-223-D+MMIC Tripler Die, +12 to +18 dBm Input Power, 50Ω10 GHz22 GHz
CY2-143-D+MMIC Doubler Die, +12 to +18 dBm Input Power, 50Ω4 GHz14 GHz
%d bloggers like this: