![](https://i0.wp.com/blog.minicircuits.com/wp-content/uploads/2024/06/Amplifiers_Wideband_Amplifier_LVA-6883_s_CAM_A_Perspective_05-31-2024_Banner_size.jpg?resize=1080%2C648&ssl=1)
6 GHz TO 18 GHz
Low Phase Noise Amplifier
Improve System SNR in Sensitive Transceiver Chains
Mini-Circuits’ LVA-6183PN+ is a wideband, ultra-low phase noise MMIC amplifier perfect for use with low noise signal sources and in sensitive transceiver chains. This model operates from 6 to 18 GHz, with a high dynamic range (+19.6 dBm P1dB) and a gain of 19.9 dB. An ultra-low phase noise of -165 dBc/Hz at 10 kHz offset preserves signal quality with minimal degradation. A 4×4 mm 24-Lead QFN-style package uses a small footprint to optimize space, and industry standard packaging makes for ease of assembly in high-volume manufacturing processes.
Key Features:
- Wideband, 6 to 18 GHz
- Ultra-low phase noise of -165 dBc/Hz at 10 kHz
- Low noise figure of 4.1 dB
- High dynamic range, OIP3 of +28.7 dBm
You must be logged in to post a comment.