by Rinchen Athup | Oct 6, 2023 | Amplifiers, Engineering Resources
10 MHz TO 26.5 GHz Low Phase Noise Amplifiers As Low as -172 dBc/Hz @ 10 kHz Offset Thanks for all the feedback you’ve given us about the additive phase noise data we’ve provided for our amplifier portfolio, we’re designing and characterizing more...
by Rinchen Athup | Apr 7, 2023 | Frequency Mixers, Product Updates
6 TO 65 GHz I/Q Mixers Coaxial, SMT & Bare Die Based on your feedback, we’ve expanded our lineup of I/Q mixers with MMIC surface mount, bare die and connectorized models for microwave and mmWave applications. These models are usable in both image reject and...
by Rinchen Athup | Nov 3, 2022 | Frequency Multipliers, Product Updates
OUTPUT 20 to 45 GHz MMIC X3 Multiplier Die Upconversion for mmWave Applications Mini-Circuits’ new CY3-453-D+ MMIC X3 multiplier die converts input signals from 6.66 to 15 GHz into output signals from 20 to 45 GHz. With an input power range from +12 to +17 dBm, it’s...
by Rinchen Athup | Oct 13, 2022 | Frequency Mixers, Product Updates
IQ Mixer MMIC Die Single Sideband & Image Rejection Mini-Circuits’ new SMIQ-653H-D+ MMIC IQ mixer die provides an RF and LO frequency range from 18 to 65 GHz and an IF bandwidth from DC to 20 GHz. This model is usable as a single-sideband upconverter in transmit...
by Rinchen Athup | Sep 21, 2022 | Frequency Mixers
For Communications, Defense, Test & More Mini-Circuits is expanding our lineup of frequency mixers to give you more options and more capabilities for frequency conversion in the mmWave range. Our latest release, ZMDB-653-E+ covers an LO/RF frequency range from 20...
You must be logged in to post a comment.