100 kHz TO 22 GHz

Medium Power Driver Amplifier

Footprint-Compatible with Your Layout

The AVA-223MP+ medium power MMIC amplifier exhibits excellent gain flatness over a multi-decade bandwidth with 0.5W output power at saturation and high OIP3. This model was designed and configured for footprint-compatibility with common board layouts for high-linearity transmitter and receiver chains. This PA operates on a +10 VDC supply with 300 mA of current and is housed in a 5 x 5 mm, 32-lead industry-standard, QFN-style package. This versatile design can be used as an ideal driver or high IP3 receiver stage in a broad range of wideband systems.

Key Features:

  • Wideband, 100 kHz to 22 GHz
  • Flat gain of ≈14 ± 0.5 dB
  • PSAT of 0.5W
  • OIP3 of +38.2 dBm
  • Drop-in compatible with common device pinouts