DC TO 90 GHz
Wideband 1.35mm Adapters
Low Insertion Loss & VSWR through RF/mmWave
Mini-Circuits’ 1.35mm to 1.35mm RF/mmWave adapter series offers three mating adaptations to meet all possible interface configurations. Ultra-wideband, 90 GHz capability allows these units to be integrated into a variety of system types, while low insertion loss and exceptional VSWR result in minimal impact to interconnections. Adapters feature passivated stainless steel construction and a rugged, compact design.
Key Benefits:
- DC to 90 GHz frequency range
- Insertion Loss of 0.24 dB typ. (M-M and F-M)
- Insertion Loss of 0.29 dBm typ. (F-F)
- VSWR of 1.07:1 (M-M), 1.08:1 (F-M), 1.05:1 (F-F)
- Straight body, rugged construction
You must be logged in to post a comment.