10 MHz TO 4.0 GHz
1.5W MMIC Power Amplifier
High Power & Low Distortion
With a P1dB of +32.2 dBm and a PSAT of +32.6 dBm, Mini-Circuits’ PMA3-43-1W+ operates over 2+ decades of bandwidth with an outstanding combination of linearity, noise figure and gain. These performance parameters. This MMIC design is flexible enough to double as a driver amplifier on the Tx side, or in the Rx chain of high dynamic range receivers. Its 3×3 mm QFN-style package makes it perfect for dense PCB layouts.
Key Features:
- PSAT, +32.6 dBm
- High gain, 21 dB
- Noise figure, 3.2 dB
- OIP3, +37 dBm
- Single supply +12V
- 3×3 mm QFN-style package
You must be logged in to post a comment.