DC TO 12 GHz

MMIC Gain Equalizers

Ultra-Compact 1.5 x 1.5mm Package with Linear Positive Slope for Wideband System Gain

Mini-Circuits has expanded its EQY-series GaAs MMIC gain equalizers with new models operating from DC to 12 GHz in ultra-compact 1.5 x 1.5 mm QFN-style package. Available in a wide selection of linear positive slope values with excellent return loss performance, these devices provide ideal solutions for compensating negative gain roll-off in wideband systems, and deliver an overall flat frequency response while minimizing board space in applications like test equipment, radar, and wireless communications.

Model NameDescriptionF LowF High
EQY-0-123+MMIC 0 dB Slope Equalizer, 1.5×1.5mm QFN, 50ΩDC12 GHz
EQY-1-123+MMIC 1 dB Slope Equalizer, 1.5×1.5mm QFN, 50ΩDC12 GHz
EQY-2-123+MMIC 2 dB Slope Equalizer, 1.5×1.5mm QFN, 50ΩDC12 GHz
EQY-3-123+MMIC 3 dB Slope Equalizer, 1.5×1.5mm QFN, 50ΩDC12 GHz
EQY-4-123+MMIC 4 dB Slope Equalizer, 1.5×1.5mm QFN, 50ΩDC12 GHz
EQY-5-123+MMIC 5 dB Slope Equalizer, 1.5×1.5mm QFN, 50ΩDC12 GHz
EQY-6-123+MMIC 6 dB Slope Equalizer, 1.5×1.5mm QFN, 50ΩDC12 GHz
EQY-7-123+MMIC 7 dB Slope Equalizer, 1.5×1.5mm QFN, 50ΩDC12 GHz
EQY-8-123+MMIC 8 dB Slope Equalizer, 1.5×1.5mm QFN, 50ΩDC12 GHz
EQY-9-123+MMIC 9 dB Slope Equalizer, 1.5×1.5mm QFN, 50ΩDC12 GHz
EQY-10-123+MMIC 10 dB Slope Equalizer, 1.5×1.5mm QFN, 50ΩDC12 GHz
EQY-12-123+MMIC 12 dB Slope Equalizer, 1.5×1.5mm QFN, 50ΩDC12 GHz
EQY-15-123+MMIC 15 dB Slope Equalizer, 1.5×1.5mm QFN, 50ΩDC12 GHz