DC TO 110 GHz

1.0mm M-F Armored Cables

Double-Shielded with Low Insertion Loss & VSWR

Mini-Circuits’ line of 1.0 mm-terminated coaxial cables includes a half dozen lengths and connector mating adaptations to meet all possible interface requirements. Ultra-wide bandwidth to 110 GHz allows for integration with virtually any system or test setup, while low insertion loss and exceptional VSWR result in minimal system impact. WBL-series cables feature rugged double-shielding and armor coating to withstand even the harshest of conditions.

WBL-Series Cables

Model NameDescriptionF LowF High
WBL-0.5FT-W1F+Coaxial Cable, 1.0 mm-F to 1.0 mm-F, 50ΩDC110 GHz
WBL-0.5FT-W1M+Coaxial Cable, 1.0 mm-M to 1.0 mm-M, 50ΩDC110 GHz
WBL-0.5FTW1F1M+Coaxial Cable, 1.0 mm-F to 1.0 mm-M, 50ΩDC110 GHz
WBL-1FT-W1F+Coaxial Cable, 1.0 mm-F to 1.0 mm-F, 50ΩDC110 GHz
WBL-1FT-W1F1M+X3 Frequency Multiplier, Coaxial Cable, 1.0 mm-F to 1.0 mm-M, 50ΩDC110 GHz
WBL-1FT-W1M+Coaxial Cable, 1.0 mm-M to 1.0 mm-M, 50ΩDC110 GHz