0.01 TO 10 GHz

2W MMIC Power Amplifier

Power for Test Instrumentation, Radar, EW & More

Mini-Circuits is pleased to introduce the PMA5-83-2W+ GaAs MMIC power amplifier capable of delivering 2W PSAT with an operating bandwidth from 0.01 to 10 GHz. Combined with a gain of 12 dB, this amplifier exhibits a low NF of 3.5 dB and high linearity (P1dB = +31 dBm and IP3 = +43.5 dBm). Inherently stable by virtue of having high input and output return loss across its entire bandwidth, the PMA5-83-2W+ will accept up to +31 dBm of input power at a VDD of +12V at just 400 mA, making it one of the most broadband and robust amplifiers available for both defense and commercial wireless applications. If power and linearity are what you need, look into the PMA5-83-2W+ today.

Key Features:

  • 12 to 13 dB gain
  • Low NF of 3.5 dB
  • High linearity – P1dB of +31 dBm and IP3 of +43.5 dBm
  • Low bias current of 400 mA at +12V
  • 5 x 5 mm QFN and bare die available from stock