8 GHz TO 12 GHz

3.5W MMIC PA

Linear Power Delivery & High Gain

Mini-Circuits’ new 3.5W MMIC power amplifier provides high dynamic range with significant headroom for high PAPR signals from 8 to 12 GHz. Nearly 30 dB of gain makes the PMA5-123-3W+ an excellent driver stage for pulsed or linear systems. This model comes in a compact 5 x 5 mm QFN-style package, ideal for shoehorning into dense board layouts and meeting demanding SWaP targets. This model is ideally suited for X-band radar, wireless and VSAT systems, and more!

Key Features:

  • High gain, 28.3 dB
  • P1dB, +34.4 dBm
  • PSAT, +35.7 dBm
  • OIP3, +43.8 dBm
  • 5×5 mm QFN-style package

Explore More MMIC PAs

PMA5-83-2W+

  • 10 MHz to 10 GHz
  • +31 dBm P1dB
  • +33 dBm PSAT
  • 3.5 dB NF
  • +43.5 dBm OIP3 
  • +12V, 400 mA supply
    Learn More>

PMA5-63-2W+

  • 10 MHz to 6 GHz
  • +31.2 dBm P1dB
  • +33.8 dBm PSAT
  •  2.7 dB NF
  • +44.5 dBm OIP3
  • +12V, 400 mA supply
    Learn More>

PMA5-83-LV+

  • 10 MHz to 10 GHz
  • +28.7 dBm P1dB
  • +31.2 dBm PSAT
  • 2.6 dB NF
  • +40.8 dBm OIP3
  • +8V, 400 mA supply
    Learn More>