100 MHz to 24 GHz

Digital Step Attenuator

0 to 31.5 dB Level Control

Mini-Circuits’ new ZX76-24G-30-S+ adds another option to our growing lineup of wideband digital step attenuators, now available in 24, 43.5, 50 and 65 GHz models. This model covers the 0.1 to 24 GHz range with attenuation from 0 to 31.5 dB in 0.5 dB steps. Housed in a compact, rugged package with SMA RF connectors and a 10-pin digital snap port, it can operate on a single positive-supply or dual-supply and offers superior reliability for demanding RF systems, including test instrumentation, communication infrastructure, and defense applications.

Key Features:

  • Wideband Coverage, 0.1 to 24 GHz
  • Immune to Latch-Up
  • High Input IP3, +50 dBm
  • Good Return Loss, 15 dB
  • Glitch-less Attenuation Transitions
  • Dual +3.3 / -3.0 V or Single Supply Voltage of +3.3 to +5.4 V