100 MHz to 44 GHz

Wideband Sig Gen

High-Quality, Cost-Effective mmWave Signal Source for Your Test Bench or ATE

The Mini-Circuits’ SSG-44G-RC is a 0.1 to 44 GHz signal source with an RF output range of -40 to +17 dBm with fine resolution. This model supports CW and pulsed (≥ 0.5 μs) outputs while sweeping and hopping between power levels and frequencies. High spectral purity ensures that phase noise levels are better than -100 dBc/Hz at 44 GHz and 100 kHz offset. Conveniently controlled by USB or Ethernet connection, it’s an ideal solution for 5G, Wi-Fi and semiconductor production test and more.

Key Benefits:

  • -40 to +17 dBm dynamic range
  • Fine frequency and power resolution, 1 Hz / 0.5 dB
  • CW and pulsed outputs
  • Frequency and power sweeping and hopping
  • Excellent harmonic rejection, -30 dBc
  • Low phase noise and high stability