ISM RF ENERGY
50W Signal Source
SSPA with Built-In Signal Generator & Controller
The RFS-2G42G5050X+ takes Mini-Circuits’ robust line of solid state, connectorized, high-power amplifiers for RF energy to a new level by integrating the versatility of a signal generator with a 50W amplifier. The ruggedness of the RFS-2G42G5050X+ is enhanced by the built-in monitor and control circuitry which protects the module from excess temperature, current, supply voltage, forward and reverse power. It’s a self-contained, turnkey solution for applications including industrial induction heating, materials processing, medical diathermy and more.
Key Benefits:
- 2.4 GHz to 2.5 GHz
- Handles CW or pulsed signals
- High gain, 53 dB and high efficiency, 42%
- Built-in monitor, control and sig gen functions
- Rugged and robust, fully protected
- USB or RS-232 interface
More Solutions for ISM RF Energy
Signal Source & Controller 2.4-2.5 GHz

- Works with 2.4-2.5 GHz PA
- -30 to +25 dBm in 0.1 dB steps
- User-friendly GUI & API included





You must be logged in to post a comment.