DC TO 90 GHz
1.0 mm to 1.35 mm Adapters
High-Frequency Interconnect Solutions
Mini-Circuits’ expanded line of coaxial adapters now includes the 10x-135x series of 1.0 mm to 1.35 mm models with all combinations of connector genders. Ultra-wideband performance up to 90 GHz allows integration with a variety of systems, while low insertion loss and exceptional VSWR minimize impact on signal transmission. Like all Mini-Circuits’ adapters these models feature rugged construction for reliable use in demanding environments.
Key Features:
- DC to 90 GHz frequency range
- 0.41 dB insertion loss from 60 to 90 GHz
- 1.10:1 typ. VSWR from 60 to 90 GHz
You must be logged in to post a comment.