18 GHz TO 36 GHz

X3 Active Multiplier

Built In-House with Mini-Circuits MMICs

Mini-Circuits’ ZXF90A-3-34X+ is a wideband active frequency multiplier, converting input frequencies of 6 to 12 GHz into output frequencies of 18 to 36 GHz. This wide output range makes it suitable for broadband systems, as well as a large number of narrow-band applications. The ZXF90A-3-34X+ uses Mini-Circuits’ own ultra-low phase noise GaAs HBT LVA-273PN-D+ MMIC amplifier to drive a Mini-Circuits GaAs HBT CY3-453-D+ frequency tripler. Mini-Circuits’ integrated reflectionless filters, the XLF-962-DG+ and the XHF-1832-DG+, suppress the fundamental, 2nd, and 4th harmonics. Excellent spectral purity makes the ZXF90A-3-34X+ a reliable choice for applications such as 5G MIMO, satellite communications, test instrumentation, and EW.

Key Features:

  • Wideband Output, 18 to 36 GHz
  • Wide Input Power Range, -3.5 to +1.5 dBm
  • F1 to F3 Conversion Gain, -5 dB typ.
  • F1 < -55 dBc; F2 < -55 dBc; F4 < -35 dBc
  • All Mini-Circuits’ component lineup
  • Compact and rugged housing