Optimizing TSS-63ULN+ Performance for C-Band

The TSS-63ULN+ is an ultra-low NF MMIC LNA that operates over the 1000 to 6000 MHz frequency range. A series of three designs, 3.7-4.2 GHz, 4.2-5.0 GHz, and 4.9-5.9 GHz are presented in the following application notes to support users’ design efforts. These publications detail ideal application circuits to the component level and show optimized performance for each use case.

Featuring a NF of 0.5 dB, 7.7 ns shutdown, 18.7 dB of gain and an OIP3 of +33.9 dBm, the TSS-63ULN+ MMIC amplifier is an ideal front end part for receivers, where low noise figure and high linearity are of paramount importance. Read on to find out how C-band front end receiver chains benefit from this versatile MMIC LNA.

Download PDFs: