by Rinchen Athup | Feb 14, 2026 | Directional Couplers, Engineering Resources, Product Updates
HPCJ-Series Don’t Let the Size Fool You 50W Couplers in a 0.125 x 0.2” Footprint Mini-Circuits’ µCeramIQ® high-power coupler series delivers an uncommon combination of 50W power handling and a tiny, surface-mountable LTCC monolith. Designed for systems where SWAP...
by Rinchen Athup | Feb 3, 2026 | Amplifiers, Engineering Resources, Product Updates
APPLICATION NOTES LNA Application Circuits Optimizing TSS-23ULN+ Performance for Implementations from UHF through L-Band An ultra-low NF MMIC LNA, the TSS-23ULN+ is shown to be versatile enough to be designed into the 380-480 MHz, 700-800 MHz and 950-1700 MHz bands of...
by Rinchen Athup | Jan 28, 2026 | Engineering Resources, Filters, Product Updates
HFHKI-Series µCeramIQ High Pass Filters High Rejection for Microstrip & CPWG Launches Our innovative high-rejection µCeramIQ filter line continues to redefine what’s possible in a variety of applications, giving designers outstanding filter rejection and...
by Rinchen Athup | Jan 9, 2026 | Engineering Resources, Equalizers, Product Updates
DC TO 12 GHz MMIC Gain Equalizers Ultra-Compact 1.5 x 1.5mm Package with Linear Positive Slope for Wideband System Gain Mini-Circuits has expanded its EQY-series GaAs MMIC gain equalizers with new models operating from DC to 12 GHz in ultra-compact 1.5 x 1.5 mm...
by minicircuitsadmin | Dec 4, 2025 | Amplifiers, Engineering Resources, Product Updates, Videos
Mini-Circuits’ High-Frequency Product Line Engineering Manager, Dan Ford explains the unique features of the ZVE-18GB+ wideband low noise amplifier (LNA) operating from 0.1 to 18 GHz. This model was designed for modern RF systems requiring high linear output...
by Rinchen Athup | Nov 21, 2025 | Engineering Resources, Filters, Product Updates
0.4 to 6 GHz Ceramic Resonator Filters High-Q Performance in a Tiny SMT Form Factor Mini-Circuits’ ceramic coaxial resonator filters offer low insertion loss in very small form factors, using ceramic material with high dielectric constant and superior Q factor....
You must be logged in to post a comment.