Mini-Circuits is offering promotional pricing on ZHL-100W-251+ Class-A high-power amplifiers with savings of over 40% while supplies last:

This model is capable of delivering 100W output power at saturation with 46 dB gain and ±0.7 dB gain flatness from 50 to 250 MHz. The amplifier provides +58 dBm OIP3 and noise figure of 4.5 dB. It operates on a 24V supply and features an internal power regulator which allows safe operation with voltages from 22 to 28V. The rugged design is unconditionally stable and features built-in self-protections against overheating, shorting/unshorting of DC supply, and open and short loads while delivering 100W of CW power at the output. Housed in a rugged aluminum alloy case measuring 3.25 x 6.0 x 1.13″, the unit features SMA RF connectors and an optional heat sink and fan attachment for efficient cooling.

This amplifier is an ideal candidate for FM, HAM bands, VHF, and aircraft communication systems as well as a variety of high power test applications. Take advantage of this great promotional pricing while it lasts, and place your order online today for delivery as soon as tomorrow!