Mini-Circuits’ ZN2PD2-14W+ is a connectorized 2-way 0° splitter/combiner providing power handling up to 35W as a splitter (1W as a combiner) for a wide range of applications from 500 to 10500 MHz. This model provides 1.0 dB insertion loss, 1.15:1 VSWR, 20 dB isolation, 0.1 dB amplitude unbalance, and 2° phase unbalance. It is also capable of passing up to 600mA (300mA each port) from input to output. Its outstanding combination of high power handling and low loss make it an ideal choice for applications requiring excellent power transmission from input to output. The splitter/combiner comes housed in a rugged, aluminum-alloy case measuring 4.5 x 2.5 x 0.67” with SMA connectors.
The ZN2PD2-14W+ high-power, wideband 2-way 0° splitter/combiner is available off the shelf. Order today and have them in hand as soon as tomorrow!