9 to 27 GHz

Breaking Bandwidth Barriers

New uCeramIQ Balun Delivers 3:1 Bandwidth Ratio in 0805 Footprint

Mini-Circuits continues to expand the capabilities of its proprietary µCeramIQ™ technology with the introduction of the NCS2-2702+, an ultra-wideband balun covering 9 to 27 GHz in a compact 0805 package. Combining exceptional bandwidth with the compact size, manufacturing consistency, and reliability of monolithic LTCC construction, this innovative design gives RF engineers new flexibility to optimize size, performance, and cost without traditional tradeoffs. The NCS2-2702+ represents another breakthrough in Mini-Circuits’ expanding portfolio of advanced ceramic components, bringing unprecedented capabilities to commercial RF and microwave system designers.

Key Features:

  • Ultra-wideband 9 to 27 GHz coverage
  • Low insertion loss performance
  • Excellent amplitude and phase balance
  • Patent-pending µCeramIQ™ LTCC technology
  • Compact 0805 footprint (2.0mm × 1.25mm)