16 GHz TO 21 GHz
Medium Power Amplifier
K-Band SATCOM, Radar & More
Mini-Circuits’ ZX60-16213+ is an SMA-connectorized medium power amplifier with a unique combination of medium output power, and high output IP3 for K-Band applications from 16 to 21 GHz. This model incorporates robust DC protection features including reverse voltage protection and internal sequencing between VDD and -VGG , preventing accidental damage from mishandling. It comes in a rugged, compact unibody case (1.2 x 0.75 x 0.46”) with SMA connectors, making it an excellent candidate for tough operating conditions in crowded system layouts.
Key Features:
- High gain, 20 dB
- +33 dBm OIP3
- High output power, +23 dBm
- Excellent directivity, 25 dB
- Extensive DC protections
You must be logged in to post a comment.