9 GHz TO 72 GHz
Coax. Frequency Multipliers
For High-Frequency LO Chains, Upconverters & More
Mini-Circuits’ growing ZXF90-series of coaxial frequency multipliers convert a wide range of input frequencies to outputs as high as 72 GHz. Wide output frequency range and input power range make the ZXF90-series suitable across a broad range of applications such as 5G MIMO, satellite communications, test instrumentation, and EW.
HIGH FREQUENCY MULTIPLIERS
Triplers
| Model Name | Description | F Low | F High |
| ZXF90-3-723-E+ | X3 Frequency Multiplier, 2.92 mm-F to 1.85 mm-M, 50Ω | 40 GHz | 72 GHz |
| ZXF90-3-64-E+ | X3 Frequency Multiplier, 2.92 mm-F to 1.85 mm-M, 50Ω | 30 GHz | 60 GHz |
| ZXF90-3-453-V+ | X3 Frequency Multiplier, SMA-F to 1.85 mm-M, 50Ω | 20 GHz | 45 GHz |
| ZXF90-3-443-K+ | X3 Frequency Multiplier, SMA-F to 2.92 mm-M, 50Ω | 20 GHz | 43.5 GHz |
| ZXF90-3-223-K+ | X3 Frequency Multiplier, SMA-F to 2.92 mm-M, 50Ω | 10 GHz | 22 GHz |
Doublers
| Model Name | Description | F Low | F High |
| ZXF90-2-44-K+ | X2 Frequency Multiplier, 2.92 mm-F to 2.92 mm-F, 50Ω | 12.4 GHz | 40 GHz |
| ZXF90-2-153-K+ | X2 Frequency Multiplier, 2.92 mm-F to 2.92 mm-F, 50Ω | 9 GHz | 15 GHz |
You must be logged in to post a comment.