Wide Selection for Almost Any Requirement
✔ Ultra-wide bandwidths up to 110 GHz
✔ Amplifiers, bias tees, mixers, multipliers, power detectors, switches, digital step attenuators
✔ In-house design and manufacturing capability
✔ All models in stock!



✔ Bandwidths from 40 to 110 GHz
✔ Low noise, high gain & medium power options
✔ WR10, WR12, WR15 & WR19 interfaces
✔ Ideal for TRP & TIS over-the-air testing
✔ Bandwidths from 50 kHz to 95 GHz
✔ 2.92, 2.4, 1.85 & 1.0mm connector options
✔ Gain up to 45 dB
✔ NF as low as 1.7 dB
✔ Power up to 1W
✔ Bandwidths from 18 to 54 GHz
✔ Gain up to 50 dB
✔ Calibrated 17 dB attenuation with analog or TTL control
✔ PSAT up to +1W
✔ Interactive GUI with telemetry
More High-Frequency Modules



✔ 10 to 54 GHz
✔ DC current up to 250mA
✔ RF power up to +30 dBm
✔ >30 dB isolation
✔ Low insertion loss
✔ 100 MHz to 50 GHz
✔ 0 to 31.5 dB attenuation
✔ 5 dB step size
✔ 6-bit parallel control
✔ +50 dBm IIP3
✔ LO/RF from 5 to 65 GHz
✔ IF from DC to 20 GHz
✔ Double-balanced and I/Q designs
✔ +15 dBm LO power
✔ Excellent L-R isolation



✔ Output from 10 to 40 GHz
✔ Wide input power range spanning +11 to +22 Bm
✔ Low conversion loss
✔ Excellent harmonic suppression
✔ 0.1 to 65 GHz
✔ 0 to 31.5 dB attenuation
✔ 0.5 dB step size
✔ 6-bit parallel control interface
✔ +50 dBm IIP3

✔ 10 MHz to 67 GHz
✔ 45 dB isolation
✔ Supports bi-directional use
✔ All-off state available
✔ Convenient digital snap-fit connector
You must be logged in to post a comment.