40 GHz TO 67 GHz
Precision VNA Cables
Reliable, Repeatable, Robust & Phase-Stable
Mini-Circuits’ offers a variety of high-quality VNA cables designed to interface directly with the rugged/NMD ports of industry standard VNAs. These cables are crush and torque resistant, protected by flexible stainless steel sheaths, and feature excellent VSWR and low insertion loss. The model selection features connector types including 1.85mm, 2.4mm, and 2.92mm, with upper frequencies of 67, 50, and 40 GHz, respectively. These cables offer a cost-effective alternative to expensive OEM cables with outstanding performance for the most demanding measurements.
Key Features:
- DC to 67 GHz, 50 GHz, and 40 GHz models
- 1.85mm, 2.4mm, and 2.92mm rugged female to male connectors
- Rugged interfaces and cable construction
- Repeatable performance and phase stability
Related Content

You must be logged in to post a comment.