DC to 30 GHz
µCeramIQ RF Crossover
Simplify Complex RF Layouts without Adding Extra Layers
Mini-Circuits COHKI-3002+ µCeramIQ RF crossover is an innovative surface-mount component that allows two transmission lines to physically cross each other on a circuit board without introducing adverse effects to system performance. This enables designers to route complex RF layouts – especially in dense or multi-channel systems – without adding extra PCB layers, reducing cost, size, and design complexity. This device provides best-in-class wideband performance from DC to 30 GHz with outstanding isolation and low insertion loss across its full frequency range.
Key Features:
- Ultra-wideband, DC to 30 GHz
- High isolation, 45 dB across full band
- Low insertion loss (0.3 dB @ 10 GHz; 1.1 dB @ 30 GHz)
- Tiny footprint, 4.95 x 3.65mm
You must be logged in to post a comment.