100 MHz to 50 GHz
Digital Step Attenuator
Wideband Signal Level Control
Mini-Circuits continues to expand our selection of connectorized components covering wide operating bandwidths well into the mmWave range to support your full signal chain. With an operating frequency range from 0.1 to 50 GHz, our new ZX76-50G-30-V+ digital step attenuator is an ideal solution for signal conditioning and gain control in test setups and assembled systems from 5G equipment to Satcom and Radar through Ka-Band, and more!
Key Features:
- 0 to 31.5 dB attenuation
- 0.5 dB step size
- 6-bit parallel control interface
- Dual or single supply voltage
- Immune to latch up
43.5 GHz Model Also Available: ZX76-44G-30-K+



You must be logged in to post a comment.