8 GHz TO 12.5 GHz

2-Channel X-Band Sig Gen

Multi-Mode with Coherent & Non-Coherent Outputs

The Mini-Circuits’ SSG-8N12GD-RC dual-channel signal generator delivers a dynamic range of -55 dBm to +23 dBm to two independent channels capable of coherent or non-coherent operation over 360˚⁰ of phase range. This multi-mode generator offers CW, pulsed, AM, FM and chirp modulation options as well as automated sweep and hop sequences over frequency and power. Controlled via USB, Ethernet and PoE interfaces, the SSG-8N12GD-RC can also be daisy-chain-connected to control multiple modules on one control line. The dual-channel generator is housed in a 3.6 x 5.1 x 1.2” enclosure with an LCD display, making it a portable, space-efficient solution from bench to field or module easily integrated into a system.

Key Features:

  • Wide output power range, -55 to +23 dBm
  • Dual outputs with 360⁰ independent phase control
  • Pulsed, CW, AM, FM, and chirp modulations
  • Compact and robust housing