71 TO 86 GHz

WR12 Waveguide Amplifiers

Enhanced Power & Dynamic Range in E-Band Over-The-Air Test Sets

Mini-Circuits has expanded its lineup of E-Band amplifiers with the new WVA-series of WR12 waveguide models operating from 71 to 86 GHz. The WVA-71863HP(X)+ is an ideal driver amplifier for over-the-air product evaluation setups, extending test signal power with 39 dB gain and +24.5 dBm saturated output power. The WVA-71863LNX+ LNA provides a combination of 39 dB gain and 4.5 dB noise figure to boost receiver sensitivity in TRP testing and other small signal measurements.

Medium Power

WVA-71863HP(X)+

Low Noise

WVA-71863LNX+

Key Features:

  • 71 to 86 GHz
  • WR12 Waveguide Interface
  • +24.5 dBm PSAT
  • 39 dB Gain
  • Learn More >

Key Features:

  • 71 to 86 GHz
  • WR12 Waveguide Interface
  • 4.5 dB Noise Figure
  • 39 dB Gain
  • Learn More >