DC TO 67 GHz
Mechanical Switch Assemblies Up to 67 GHz
5 New Switch Modules Released: SPDT up to SP8T
Mini-Circuits’ RCMX Series Mechanical Switch Assemblies contains pairs of latching electro-mechanical SPDT to SP8T switches operating over a wide bandwidth from DC up to 67 GHz with high isolation and low insertion loss. Each switch is absorptive / internally terminated with a break-before-make configuration and a typical lifetime of 2 million switching cycles. The switches are housed in a compact benchtop package with all RF connectors on the front. The switch assembly can be controlled via USB or Ethernet (supporting SSH, HTTP, and Telnet network protocols). Full software support is provided, including our user-friendly GUI application for Windows and a full API with programming instructions for Windows and Linux environments. The modular design of the RCMX series supports easy field maintenance without needing to return to a Mini-Circuits facility.
Key Features:
- Mechanical SPDT, SP4T, SP6T & SP8T Absorptive Switches
- Latching Switches with Excellent Performance up to 67 GHz
- High Reliability, Millions of Cycles
- Compact Benchtop Package with Power Supply
- Software Control & Automation
You must be logged in to post a comment.