HPCJ-Series
Don’t Let the Size Fool You
50W Couplers in a 0.125 x 0.2” Footprint
Mini-Circuits’ µCeramIQ® high-power coupler series delivers an uncommon combination of 50W power handling and a tiny, surface-mountable LTCC monolith. Designed for systems where SWAP requirements are critical, these couplers provide stable, repeatable performance while supporting modern, high-volume assembly processes. Currently available from stock with coupling values from 20 to 30 dB, the µCeramIQ platform enables customization across coupling, frequency, and other performance targets, making it easy to scale designs without the size, cost, or integration tradeoffs traditionally associated with high-power RF solutions.
Key Features:
- 50W power handling
- Tiny SMT form factor (0.125 × 0.200 × 0.047”)
- Low mainline loss: typically ≤0.15 dB
- Directivity up to 30 dB
Explore Models



You must be logged in to post a comment.