APPLICATION NOTES

LNA Application Circuits

Optimizing TSS-23ULN+ Performance for Implementations from UHF through L-Band

An ultra-low NF MMIC LNA, the TSS-23ULN+ is shown to be versatile enough to be designed into the 380-480 MHz, 700-800 MHz and 950-1700 MHz bands of operation. Additionally, a new series of designs features operation in the 20-600 MHz, 750-1000 MHz and 1700-2000 MHz bands. To support users’ product selection and design effort, we have published these new application notes detailing the ideal application circuit to optimize performance for each use case.

Featuring a NF of a fraction of a dB, 7.5 ns shutdown, 20 dB of gain and an OIP3 of 37.3 dBm, the TSS-23ULN+ MMIC amplifier is an ideal front end part for receivers, where adding minimal noise and distortion to the signal is of paramount importance. Read on to find out how this MMIC LNA fits into your front end receiver chain.

Download Application Notes

More Info About TSS-23ULN+: