PASSBANDS TO 29.5 GHz | STOPBANDS TO 40 GHz
Thin Film Filter Technology
Wide-Passband Designs with High Q
Mini-Circuits has expanded our line of thin-film filter topologies to address a wider variety of applications and requirements. Low pass and band pass architectures are available with high Q and insertion loss of as little as 0.5 dB. This filter line handles up to 15W input power, exhibits excellent repeatability in volume, and enables customers to meet difficult SWaP-C objectives. Our filters are rugged and reliable, capable of handling extreme temperatures (-55º to 125º C), and high shock and vibration levels. Check out Mini-Circuits’ thin-film filters or inquire about quick-turn customization today.
Key Features:
- Wide passbands from DC to 29.5 GHz
- Stopbands up to 40 GHz
- Low insertion loss ~0.5 dB LPF, ~1.5 dB BPF
- High stopband rejection with excellent selectivity
- Exceptional power handling, up to 15W
- Stable performance from -55º to 125º C
You must be logged in to post a comment.