PRODUCT GUIDE

RF Power Sensors

Peak, Average, RMS & CW Measurements

Power sensors are an essential tool for any RF/microwave test engineer. Mini-Circuits developed its extensive PWR series of smart power sensors to provide an option for any test requirement, budget and experience level. The PWR series includes a range of high-performance sensors up to 40 GHz supporting measurements of any signal type, from CW / single tone applications to pulsed signals and most modern digital modulations.

Explore our full selection of power sensors in our latest product guide with detailed specs and features for each model:

Key Features:

  • Bandwidths from 9 kHz to 40 GHz
  • Dynamic range options spanning -60 to +20 dBm
  • USB, Ethernet & PoE control interfaces
  • Sample rates up to 80 million samples per second
  • User-friendly GUI & full API included