10 TO 6000 MHz
GaN MMIC Power Amplifiers
Next-Level Power, Efficiency & Performance
Mini-Circuits has powered-up our MMIC product line with broadband-matched GaN MMIC amplifiers that exhibit excellent robustness and efficiency. The GNA series features two innovative models with up to 8W of RF output power and 47% power-added efficiency. Flat large signal gain and low intermodulation distortion over a wide bandwidth make these models ideal for a broad range of applications from Military Radio Systems to SATCOM and more.
GNA-Series MMIC Power Amplifiers

Key Features:
- 10 to 6000 MHz
- 6W POUT
- 35% PAE
- 12 dB Flat Power Gain
- 5×5 mm QFN-Style Package

Key Features:
- 10 to 2500 MHz
- 8W POUT
- 47% PAE
- 13.5 dB Power Gain
- 4×4 mm QFN-Style Package
You must be logged in to post a comment.