GSM-EDGE Drop-In Low Noise Amplifier Module
Mini-Circuits TAMP-960LN+ ultra-low noise drop-in amplifier module is an ideal low noise amplifier for use in GSM-EDGE base station or tower mounted low noise applications. THE TAMP-960LN+ provides an optimized combination of critical performance: ultra low noise/high dynamic range/input & output match/unconditional stability.
The high IP3 enables extremely low intermodulation and EVM distortion, making this an ideal high gain LNA for EDGE signals. The single state E-PHEMT based module provides typically 0.55 dB noise figure and +30 dBm OIP3 which translates to extremely linear performance in systems that require high dynamic range.

Measurement Setup

Summary Data

IQ Polar Plots vs Output Power
System Reference

+5 dBm

+10 dBm

+12 dBm

+13 dBm

+14 dBm

Browse all low noise amplifiers
Browse all MMIC amplifiers