RCDAT-44G-63
Programmable Attenuator
100 MHz to 43.5 GHz | 0 to 63 dB Attenuation
We continue to expand our selection of USB- and Ethernet-controlled programmable attenuators for high frequency test applications, and the RCDAT-44G-63 is the latest addition to the family. This compact, single-channel device covers everything from VHF through Ka Band, supporting fading simulation, handover and sensitivity testing for 5G MIMO, Satcom, and much more. It comes with a unique, dynamic daisy chain interface allowing simultaneous control of up to 25 units on the same control line.
Key Features:
- 100 MHz to 43.5 GHz
- 0 to 63 dB attenuation range, 0.5 dB step
- USB and Ethernet control
- Daisy chain control of up to 25 units
- Programmable sweep and hop sequences
- User-friendly GUI and full API included
More models available to 67 GHz!
Related Products




You must be logged in to post a comment.