Mini-Circuits’ TSS-43ULN+ is an ultra-low noise MMIC amplifier with shutdown. It has an integrated fast shutdown feature to conserve power when not in use.

Housed in a 2×2 mm QFN-style package, it offers a 0.4 dB noise figure and 19 dB gain. It also delivers +36.1 dBm OIP3 and +23.7 dBm P1dB across 500 to 4000 MHz, supporting wideband receiver applications.

The amplifier can also be optimized for specific application bands to achieve higher performance than the datasheet specifies.

As a resource to customers evaluating this part for their designs, the application notes below provide detailed guidance.

They cover optimized implementations of the TSS-43ULN+ MMIC amplifier with shutdown for operation in the 1.5 to 1.6 GHz, 2.7 to 3.1 GHz and 3.3 to 3.8 GHz bands.

Explore all Mini-Circuits MMIC Amplifiers >