LTE Base Station MMIC Amplifier

The HXG-242+ is a high dynamic range MSiP (Mini-Circuits system in package) amplifier designed over a focused frequency range specifically for applications which require high linear performance, advanced digital communications systems such as LTE which require excellent ACLR suppression and low EVM.

The HXG-242+ provides typically +44 dBm OIP3 which translates to high linear performance in multi-carrier and complex signal environments such as LTE supporting ACLR_1 measurements of better than -60 dBc at +10 dBm output.

The HXG-242+ is characterized using a high peak-toaverage ratio OFDM signal used for next generation LTE within the 700 MHz downlink band.

Figure 1: HXG-122+ test board.

DUT Configuration:
Device:HXG-122+ test board.
Supply Voltage:5V, 143 mA.
Temperature: 25℃.
Note: All data is referenced to the test board connectors.

Test Signal: LTE FDD downlink (2009-3), full filled 64 QAM, 10 MHz (50 RB) Fc = 700 MHz.

Measurement Setup

Summary Data

Table 1: Data of ACLR and EVM vs. output power.
Figure 2: ACLR Plot at output power of +14.09 dBm.
Figure 3: EVM plot at output power of +14.09 dBm.

Browse all MMIC amplifiers

%d bloggers like this: