IQ Mixer MMIC Die

Single Sideband & Image Rejection

Mini-Circuits’ new SMIQ-653H-D+ MMIC IQ mixer die provides an RF and LO frequency range from 18 to 65 GHz and an IF bandwidth from DC to 20 GHz. This model is usable as a single-sideband upconverter in transmit applications and an image-reject mixer in receiver applications including mmWave 5G, Satcom, radar and more.

Key Features:

  • +18 dBm LO power
  • 45 dB L-R isolation
  • 30 dB L-I isolation
  • 25 dB image rejection
  • +23 dBm IIP3