18 GHz TO 43.5 GHz
Variable Gain Amplifier
+31 dBm Power with Interactive GUI & Telemetry
Mini-Circuits’ new ZVA-18443VG+ wideband, variable-gain amplifier operates from just a single +10 to +15V supply while providing 47 dB gain and +31 dBm of RF output power. The amplifier provides 17 dB of calibrated gain range via analog or digital (TTL) control as well as a full suite of telemetry features for output power, temperature and fault tracking, all accessible through a user-friendly GUI. This new model gives test, measurement and systems professionals the performance and flexibility they need for a wide range of applications from K through Ka-Band. Take control, and get plugged-in to the new ZVA-18443VG+ from Mini-Circuits.
Key Features:
- 47 ±2.5 dB gain (minimum attenuation)
- 17 dB analog or digital gain control
- Low NF, 3.5 dB
- High PSAT, +31 dBm
- Smart GUI with gain control, power, temp and alarm telemetry
- Single supply range of +10 to +15V
You must be logged in to post a comment.