2 to 65 GHz
Medium Power Amplifier
Ultra-Wideband Flat Gain
Mini-Circuits’ new ZVA-02653G+ high-frequency amplifier achieves extremely flat gain response over its entire operating bandwidth from 2 to 65 GHz, allowing wideband measurements with minimal adjustments to your test setup. Its medium power output makes it ideal for RF port extension or as a broadband LO driver amplifier, among other applications.
As with other models in our growing high-frequency amplifier lineup, this design leverages our proven platform with built-in DC protection features, internal power supply regulation/sequencing and a wide DC input voltage range for plug-and-play functionality.
Key Features:
- High gain, 21 dB over full band
- ±3.0 dB flatness
- +18 dBm PSAT with pin fin heatsink
- +10 to +15V DC operating voltage
- Built-in protection from over-voltage,
reverse voltage & in-rush current limiting
Also available without a heatsink: ZVA-02653GX+
ADDITIONAL HIGH FREQUENCY MODELS:
| Model Name | Description | F Low | F High |
| ZVA-50953X+ | mmWave Gain Block, +15 dBm PSAT, 14.5 ±1.0 dB Gain, 50Ω | 45 GHz | 95 GHz |
| ZVA-71863LNX+ | mmWave LNA, 4.5 dB NF, 37 ±1.75 dB Gain, 50Ω | 71 GHz | 86 GHz |
| ZVA-71863HPX+ | mmWave Medium Power Amplifier, +24 dBm PSAT, 38 ±1.5 dB Gain, 50Ω | 71 GHz | 86 GHz |
| ZVE-453HP+ | 1W Amplifier, 39 ±2.5 dB Gain, +41 dBm OIP3, 50Ω | 18 GHz | 45 GHz |
You must be logged in to post a comment.