3 TO N PORTS
Mesh Network Simulators
WiFi, IoT, Defense Radio Comms & More
Mini-Circuits has expanded our range of test systems for characterizing wireless mesh network devices, now with standard configurations up to 16-ports built to order with fast turnaround. All external ports of the mesh are interconnected to simulate an over-the-air wireless mesh configuration. Programmable attenuators on each internal path allow the path loss to be varied independently between any pair of devices, without affecting communication between any other pair. These popular systems have proven valuable for a wide range of test applications from R&D to qualification and production.
Key Benefits:
- Standard configurations now up to 16 ports
- Fast, cost effective custom designs
- Independently-controlled attenuation with low leakage on every path
- Frequency range up to 40 GHz
- Attenuation range up to 120 dB

RELATED CONTENT
Mesh Network Simulators for Wireless Testing
This application note provides an overview of mesh network fundamentals, common use cases and best practices for testing.

You must be logged in to post a comment.