10 GHz TO 30 GHz

Wideband MMIC IQ Mixer

Low Conversion Loss for Tx and Rx Applications

Mini-Circuits’ SMIQ-134H+ is a wideband, low conversion loss MMIC IQ mixer, perfect for use in sensitive Rx and Tx applications. The RF and LO ports operate from 10 to 30 GHz, and the IF from DC to 7 GHz, making this model suitable for applications in 5G FR2, SATCOM, EW, and Test & Measurement. High linearity, isolation, and image rejection make this mixer a worthy choice for any application with high-dynamic range requirements. Housed in a 4×4 mm 24-lead QFN-style package, the SMIQ-134H+ MMIC IQ mixer occupies minimal board space, while contributing to outstanding system performance.

Key Features:

  • Wideband, 10 to 30 GHz RF & LO, and DC to 7 GHz IF
  • Low conversion loss, typically 7.5 dB
  • Excellent image rejection, typically 31 dBc
  • High linearity, typical IIP3 of +25 dBm
  • 4×4 mm 24-lead QFN-style package