2 GHz TO 40 GHz RF & LO

MMIC IQ Mixers

High Linearity for Tx & Rx Applications

Mini-Circuits’ SMIQ-series of +18 dBm LO power, wideband, low conversion loss IQ MMIC mixers is ideal for use in sensitive Rx and Tx applications. Wideband RF, LO, and IF ports make the SMIQ-series suitable for many applications in 5G mmWave, SATCOM, EW, and test and measurement. High linearity, isolation, and image rejection support high-dynamic range requirements. All models come housed in volumetrically efficient 4×4 mm 24-Lead QFN-style packages, ideal for dense layouts.

ModelfRF & fLO (GHz)fIF (GHz)PLO (dBm)Loss (dB)IIP3 (dBm)
SMIQ-134H+10 to 30DC to 7+187.4+25
SMIQ-5143H+5 to 14DC to 7+187.6+27
SMIQ-1844H+18 to 40DC to 7+189.2+31
SMIQ-6243H+6 to 24DC to 6+188.6+25
SMIQ-263H+2 to 6DC to 3+188.5+20