0.4 MHz TO 45 GHz

MMIC LNAs

For Sensitive Wideband Receiver Applications

Mini-Circuits’ PMA3-series of MMIC LNAs have become a mainstay in countless systems across the industry because of their unmatched combinations of bandwidth, noise figure and dynamic range. We’ve now extended these capabilities to higher frequencies and more applications with the introduction of two new models with operating frequency ranges up to 45 GHz. These amplifiers will be game changers for sensitive wideband receiver designs in test instrumentation, mmWave backhaul, Ka-Band SATCOM and more!

Wideband LNA

PMA3-15453+

Ka-Band Gain Block

PMA3-24323LN+

Key Features:

  • 10 to 45 GHz
  • 1.6 dB NF
  • 25.5 dB Gain
  • +22 dBm OIP3
  • 4x4mm QFN
  • LEARN MORE

Key Features:

  • 24 to 32 GHz
  • 16.6 dB Gain
  • 3.1 dB NF
  • +25 dBm OIP3
  • 4x4mm QFN
  • LEARN MORE