5.6 GHz TO 11.7 GHz

MMIC Driver Amplifier

Medium Power for X-Band SATCOM, Microwave Backhaul & More

Mini-Circuits’ AVA-6123MP+ is a MMIC medium power amplifier supporting applications from 5.6 to 11.7 GHz including X-Band SATCOM, microwave backhaul links and more. This model provides +23 dBm saturated output power and 22 dB gain operating from a single +5V source with 140mA of DC current in a 4x4mm 24-lead QFN style package. 

Key Features:

  • High PSAT, +23.2 dBm
  • High linear gain, 22.4 dB
  • Bias condition, +5V @ 140 mA
  • 4×4 mm, 24-lead QFN-style package