UP TO 60 GHz

Smaller & Mightier!

QFN-Style MMIC Packaging as Small as 1.5 x 1.5 mm

Mini-Circuits is innovating to support the ever-increasing demand for lower SWAP-C by further miniaturizing our MMIC product line into QFN-style packages as small as 1.5 x 1.5 mm. Our first catalog releases, which just hit the shelf, include a wideband LNA (PMA1-14LN+) and a new series of fixed attenuators operating up to 60 GHz (BAT-series). Whether amplifying up or padding down, both functions can be now realized in our smallest MMIC case style yet, enabling designers to keep pace with modern circuit board densities. Check out these exciting, ultra-tiny new releases and watch for many more to come!

PMA1-14LN+ LNA

  • 0.05 to 10 GHz
  • Low NF, 1.1 dB
  • P1dB, +21.5 dBm
  • OIP3, +28.8 dBm
  • Learn More>

BAT-Series Fixed Attenuators

  • DC to 60 GHz
  • 0 to 30 dB attenuation values
  • Power handling up to 2W
  • Excellent return loss
  • Learn More>